??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV258Q - Magnifying mirror with support. Touch switch. Dimmable light color
Bill of material
AV258QCR
Code
AV258QCR
Material
Very short description 1
INDA Magnifying mirrors Cm19.5X17.9 H42.8
Very short description 2
Mirrors Inda AV258Q 19.5X17.9 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm19.5X17.9 H42.8 CR
International code
EAN-13:8033163563725
Height
42.8 cm
Width
19.5 cm
Depth
17.9 cm
Weight
1.575 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV258Q
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Collection
Mirrors
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models