??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV258P - Magnifying mirror with support. Touch switch. Dimmable light color
Bill of material
AV258PCR
Code
AV258PCR
Material
Very short description 1
INDA Magnifying mirrors Cm20X19.2 H42.9
Very short description 2
Mirrors Inda AV258P 20X19.2 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X19.2 H42.9 CR
International code
EAN-13:8033163563695
Height
42.9 cm
Width
20 cm
Depth
19.2 cm
Weight
1.575 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV258P
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Collection
Mirrors
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models