??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV258B - Wall magnifying mirror with double jointed arm. Touch switch. Dimmablelight color. Direct connection to the mains or with a socket
Bill of material
AV258BCR
Code
AV258BCR
Material
Position
Position
Position
Very short description 1
INDA Magnifying mirrors Cm20X42.5 H20.8
Very short description 2
Mirrors Inda AV258B 20X42.5 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X42.5 H20.8 CR
International code
EAN-13:8033163563688
Height
20.8 cm
Width
20 cm
Depth
42.5 cm
Weight
1.925 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV258B
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Collection
Mirrors
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models