??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV258A - Wall-mounted magnifying mirror with articulated arm. Touch switch. Dimmable light color. Direct connection to the mains or with a socket
Bill of material
AV258ACR
Code
AV258ACR
Material
Position
Position
Very short description 1
INDA Magnifying mirrors Cm20X27.5 H23.6
Very short description 2
Mirrors Inda AV258A 20X27.5 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X27.5 H23.6 CR
International code
EAN-13:8033163563671
Height
23.6 cm
Width
20 cm
Depth
27.5 cm
Weight
1.770 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV258A
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Collection
Mirrors
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models