??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV251C - Basket
Bill of material
AV251CCR
Code
AV251CCR
Material
BRAND DESCRIPTION
INDA
Article number
AV251CCR
Very short description 1
INDA Basket Cm22,5X11 H8,9
Very short description 2
ART.TRASVERSALI INDA AV251C 22,5X11 Chr
Article description
INDA ACCESSORIES ART.TRASVERSALI INDA Basket Cm22,5X11 H8,9 Chromo
Article type
Standard article
State
CURRENT
International code
EAN-13:8033163689296
HEIGHT
8.9 cm
WIDTH
22.5 cm
DEPTH
11 cm
Series
Transversal Article Inda
LINE
Basket
Model
AV251C
Intrastat code
39249000
Pool products
AV251C
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
2D
Download CAD models