??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV251A - Basket with removable antibacterial basin. Anti-slip and anti-UV basin
Bill of material
AV251AAL08
Code
AV251AAL08
Material
MAT2
Very short description 1
INDA Basket Cm22X10.8 H7
Very short description 2
Articoli Trasversali Inda AV251A 22X10.8 AL
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm22X10.8 H7 AL
International code
EAN-13:8033163689258
Height
7 cm
Width
22 cm
Depth
10.8 cm
Weight
0.505 kg
Series
Transversal Article Inda
LINE
Basket
Model
AV251A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models