??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV231A - Angular with removable antibacterial cup. Anti-slip and anti-UV cup
Bill of material
AV231AAL08
Code
AV231AAL08
Material
Material
Very short description 1
INDA Basket Cm18.3X18.3 H7
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm18.3X18.3 H7 AL
International code
EAN-13:8033163689210
Height
7 cm
Width
18.3 cm
Depth
18.3 cm
Weight
0.530 kg
Series
Transversal Article Inda
LINE
Basket
Model
AV231A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models