??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV1580 - Wall magnifying mirror with jointed arm. Direct connection to the electricity grid. On/off button
Bill of material
AV1580CR
Code
AV1580CR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
AV1580CR
Very Short Description 1
INDA Magnifying Mirrors AV1580
Very Short Description 2
MY MIRROR L21.6xH21.6xP26 Chromo
Article Description
Brand: INDA Serie: MY MIRROR Specchi Ingranditori Prod. No.: AV1580 L21.6xH21.6xP26 Chromo
International Codes
EAN-13:8021586764522
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
21.6 cm
Width
21.6 cm
Depth
26 cm
Weight
0.9000 kg
Series
MY MIRROR
Line
Magnifying mirrors
Model
AV1580
Intrastat Code
70099200
Finishing structure
Chromo
Previews
3D
2D
Download CAD models