??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV154C - Hairdryer with safety thermostat. Push-and-pull mechanism. 2 different speeds. 1400W. Nozzle
Bill of material
AV154CWW
Code
AV154CWW
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
AV154CWW
Very Short Description 1
INDA Hairdryers AV154C
Very Short Description 2
HOTELLERIE L10.8xH26.9xP13.7
Article Description
Brand: INDA Serie: HOTELLERIE Asciugacapelli Prod. No.: AV154C L10.8xH26.9xP13.7
International Codes
EAN-13:8021586773944
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
26.9 cm
Width
10.8 cm
Depth
13.7 cm
Weight
0.7400 kg
Series
HOTELLERIE
Line
Hairdryers
Model
AV154C
Intrastat Code
85163100
Pool products
AV154C
Previews
3D
2D
Download CAD models