??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV154A - Hairdryer with safety thermostat and electrical plug. Push-and-pull mechanism. 3 different speeds. 1800W
Bill of material
AV154AWW
Code
AV154AWW
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
AV154AWW
Very Short Description 1
INDA Asciugacapelli AV154AWW
Very Short Description 2
HOTELLERIE L26.5xH23.4xP14.9
Article Description
Brand: INDA Serie: HOTELLERIE Asciugacapelli Prod. No.: AV154AWW L26.5xH23.4xP14.9
International Codes
EAN-13:8021586773920
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
23.4 cm
Width
26.5 cm
Depth
14.9 cm
Weight
13.350 kg
Series
HOTELLERIE
Line
Hairdryers
Model
AV154AWW
Intrastat Code
85163100
Pool products
AV154A
Previews
3D
2D
Download CAD models