??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV151E - Removable basket
Bill of material
AV151ECR
Code
AV151ECR
Material
Very short description 1
INDA Basket Cm26X13 H8
Very short description 2
Articoli Trasversali Inda AV151E 26X13 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm26X13 H8 CR
International code
EAN-13:8033163350578
Height
8 cm
Width
26 cm
Depth
13 cm
Weight
0.680 kg
Series
Transversal Article Inda
LINE
Basket
Model
AV151E
Intrastat code
74182000
Description Code Level 1
removable
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models