??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV120E - Double clothes hanger
Bill of material
AV120ECR
Code
AV120ECR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
AV120ECR
Very Short Description 1
INDA Coat rack AV120E
Very Short Description 2
ONE 2400 L14.5xH4xP3.5 Chrome-plated
Article Description
Brand: INDA Serie: ONE 2400 Appendiabiti Prod. No.: AV120E L14.5xH4xP3.5 Chrome-plated
International Codes
EAN-13:8021586774408
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
4 cm
Width
14.5 cm
Depth
3.5 cm
Weight
0.1800 kg
Series
ONE 2400
Line
Clothes hangers
Model
AV120E
Intrastat Code
74182000
Finishing structure
Chrome-plated
Pool products
A1895
Previews
3D
Dimension
2D
Download CAD models