??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV120B - Double clothes hanger
Bill of material
AV120BCR
Code
AV120BCR
Material
Very short description 1
INDA Clothes hangers Cm4X4 H7
Very short description 2
One 2400 AV120B 4X4 CR
Article description
INDA ACCESSORIES One 2400 Clothes hangers Cm4X4 H7 CR
International code
EAN-13:8033163981499
Height
7 cm
Width
4 cm
Depth
4 cm
Weight
0.090 kg
Series
One 2400
LINE
Clothes hangers
Model
AV120B
Intrastat code
74182000
Description Code Level 1
double
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models