??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV1180 - Towel holder, centre distance 60 cm
Bill of material
AV1180CR
Code
AV1180CR
Material
Very short description 1
INDA Towel holder Cm62X8 H2
Very short description 2
Hotellerie AV1180 62X8 CR
Article description
INDA ACCESSORIES Hotellerie Towel holder Cm62X8 H2 CR
International code
EAN-13:8033163031033
Height
2 cm
Width
62 cm
Depth
8 cm
Weight
0.360 kg
Series
Hotellerie
LINE
Towel holder
Model
AV1180
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models