??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
AV114A - Wall mounted/free-standing toilet brush holder
Bill of material
AV114AAS
Code
Material
Very short description 1
INDA Toilet Brush Holder Cm8X8 H40
Very short description 2
Article description
International code
EAN-13:8033163023779
Height
40 cm
Width
8 cm
Depth
8 cm
Weight
1.385 kg
Series
MY WAY
LINE
Toilet Brush Holder
Model
AV114A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models