??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV1060 - Tabletop soap dispenser
Bill of material
AV1060AL
Code
AV1060AL
Material
Very short description 1
INDA Soap dispenser Cm5.5X8 H20.5
Very short description 2
TABLETOP SERIES AV1060 5.5X8 AL
Article description
INDA ACCESSORIES TABLETOP SERIES Soap dispenser Cm5.5X8 H20.5 AL
International Codes
EAN-13:8021586790354
Height
20.5 cm
Width
5.5 cm
Depth
8 cm
Weight
0.385 kg
Series
Tabletop series
Line
Soap dispenser
Model
AV1060
Intrastat code
74182000
URL link web site of the article
Panel finishes
Design
Very Short Description 1
Very Short Description 2
Article Description
Intrastat Code
74182000.000
Very Short Description 1
0.000
Very Short Description 2
0.000
Article Description
0.000
Previews
3D
Dimension
2D
Download CAD models