??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
INDA
Description
AV086G - Stand with 2 towel holders and transparent glass soap dispenser and dish included with paper and toilet brush holder
Bill of material
AV086GCR03
Code
AV086GCR03
Material
Material
Position
Position
Accessories
Very short description 1
INDA STANDS Cm19X48 H83
Very short description 2
Articoli Trasversali Inda AV086G 19X48 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm19X48 H83 CR
International code
EAN-13:8033163983929
Height
83 cm
Width
19 cm
Depth
48 cm
Weight
7.900 kg
Series
Transversal Article Inda
LINE
STANDS
Model
AV086G
Intrastat code
74182000
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей