??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV086E - Stand with paper and toilet brush holder
Bill of material
AV086ECR
Code
AV086ECR
Material
Position
Very short description 1
INDA STANDS Cm19X30 H70
Very short description 2
Articoli Trasversali Inda AV086E 19X30 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm19X30 H70 CR
International code
EAN-13:8033163274775
Height
70 cm
Width
19 cm
Depth
30 cm
Weight
3.650 kg
Series
Transversal Article Inda
LINE
STANDS
Model
AV086E
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models