??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV085F - Stand with 3 towel holders
Bill of material
AV085FCR
Code
AV085FCR
Material
Position
Position
Position
Very short description 1
INDA STANDS Cm19X48 H88
Very short description 2
Articoli Trasversali Inda AV085F 19X48 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm19X48 H88 CR
International code
EAN-13:8033163273532
Height
88 cm
Width
19 cm
Depth
48 cm
Weight
3.950 kg
Series
Transversal Article Inda
LINE
STANDS
Model
AV085F
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models