??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV085E - Stand with 2 towel holders and transparent glass soap dispenser and dish included
Bill of material
AV085ECR03
Code
AV085ECR03
Material
Material
Very short description 1
INDA STANDS Cm26X48 H89
Very short description 2
Articoli Trasversali Inda AV085E 26X48 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm26X48 H89 CR
International code
EAN-13:8033163273549
Height
89 cm
Width
26 cm
Depth
48 cm
Weight
4.550 kg
Series
Transversal Article Inda
LINE
STANDS
Model
AV085E
Intrastat code
74182000
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models