??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV085D - Stand with 3 towel holders
Bill of material
AV085DCR
Code
AV085DCR
Material
Very short description 1
INDA STANDS Cm26X48 H88
Very short description 2
Articoli Trasversali Inda AV085D 26X48 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm26X48 H88 CR
International code
EAN-13:8033163273525
Height
88 cm
Width
26 cm
Depth
48 cm
Weight
3.750 kg
Series
Transversal Article Inda
LINE
STANDS
Model
AV085D
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models