??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV058Y - Wall-mounted magnifying mirror on slide rail bar
Bill of material
AV058YCR
Code
AV058YCR
Material
Position
Very short description 1
INDA Magnifying mirrors Cm19.5X14.6 H60
Very short description 2
Mirrors Inda AV058Y 19.5X14.6 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm19.5X14.6 H60 CR
International code
EAN-13:8033163563640
Height
60 cm
Width
19.5 cm
Depth
14.6 cm
Weight
0.760 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV058Y
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Collection
Mirrors
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models