??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV058Q - Free-standing magnifying mirror, L 20 cm
Bill of material
AV058QCR
Code
AV058QCR
Material
Very short description 1
INDA Magnifying mirrors Cm20X16 H41
Very short description 2
Mirrors Inda AV058Q 20X16 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X16 H41 CR
International code
EAN-13:8033163086521
Height
41 cm
Width
20 cm
Depth
16 cm
Weight
1.270 kg
Series
Mirrors Inda
Line
Magnifying mirrors
Model
AV058Q
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models