??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV058P - Free-standing magnifying mirror, 20 cm Ø mirror
Bill of material
AV058PCR
Code
AV058PCR
Material
Very short description 1
INDA Magnifying mirrors Cm20X15 H41
Very short description 2
Mirrors Inda AV058P 20X15 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X15 H41 CR
International code
EAN-13:8033163086491
HEIGHT
41 cm
WIDTH
20 cm
Depth
15 cm
WEIGHT
1.105 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV058P
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models