??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV058F - Wall-mounted magnifying mirror, with jointed arm, L 20 cmmirror
Bill of material
AV058FCR
Code
AV058FCR
Material
Position
Position
Very short description 1
INDA Magnifying mirrors Cm20X26 H20
Very short description 2
Mirrors Inda AV058F 20X26 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X26 H20 CR
International code
EAN-13:8021586463197
HEIGHT
20 cm
WIDTH
20 cm
Depth
26 cm
WEIGHT
1.250 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV058F
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models