??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV058E - Wall-mounted magnifying mirror with jointed arm, Ø 20 cmmirror
Bill of material
AV058ECR
Code
AV058ECR
Material
Position
Position
Very short description 1
INDA Magnifying mirrors Cm20X27 H20
Very short description 2
Mirrors Inda AV058E 20X27 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X27 H20 CR
International code
EAN-13:8021586463180
HEIGHT
20 cm
WIDTH
20 cm
Depth
27 cm
WEIGHT
1.165 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV058E
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models