??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV058C - Wall-mounted magnifying mirror, double jointed arm, 18 cm Ømirror, double sided, pivoting
Bill of material
AV058CCR
Code
AV058CCR
Material
Position
Position
Position
Position
Very short description 1
INDA Magnifying mirrors Cm23X35 H27
Very short description 2
Mirrors Inda AV058C 23X35 CR
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm23X35 H27 CR
International code
EAN-13:8033163339351
HEIGHT
27 cm
WIDTH
23 cm
Depth
35 cm
WEIGHT
1.215 kg
Series
Mirrors Inda
LINE
Magnifying mirrors
Model
AV058C
Intrastat code
70099200
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models