??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV054Y - Hairdryer with safety thermostat
Bill of material
AV054YSN
Code
AV054YSN
Material
Brand Description
INDA
Article number
AV054YSN
Very short description 1
INDA Hairdryers Cm28X30 H45
Very short description 2
Hotellerie AV054Y 28X30 SN
Article description
INDA ACCESSORIES Hotellerie Hairdryers Cm28X30 H45 SN
International code
EAN-13:8033163074016
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
45 cm
Width
28 cm
Depth
30 cm
Weight
1.420 kg
Series
Hotellerie
LINE
Hairdryers
Model
AV054Y
Intrastat code
85163100
Finishing structure
Silver/black
Pool products
AV054Y
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
2D
Download CAD models