??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV054B - Hairdryer with safety thermostat
Bill of material
AV054BSN
Code
AV054BSN
Material
Brand Description
INDA
Article number
AV427ASN
Very short description 1
INDA Hairdryers Cm26X30 H29
Very short description 2
Hotellerie AV054B 26X30 SN
Article description
INDA ACCESSORIES Hotellerie Hairdryers Cm26X30 H29 SN
International code
EAN-13:8021586232731
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
29 cm
Width
26 cm
Depth
30 cm
Weight
1.280 kg
Series
Hotellerie
LINE
Hairdryers
Model
AV054B
Intrastat code
85163100
Finishing structure
Silver/black
Pool products
AV054B
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
2D
Download CAD models