??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV042A - ABS sanitary bag dispenser in chromed ABS
Bill of material
AV042ACR
Code
AV042ACR
Material
Very short description 1
INDA Towel Holder / Cleenex / Paper Cm10X3 H14
Very short description 2
Hotellerie AV042A 10X3 CR
Article description
INDA ACCESSORIES Hotellerie Towel Holder / Cleenex / Paper Cm10X3 H14 CR
International code
EAN-13:8033163561578
Height
14 cm
Width
10 cm
Depth
3 cm
Weight
0.100 kg
Series
Hotellerie
LINE
Towel Holder / Kleenex / Paper
Model
AV042A
Intrastat code
39249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models