??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV0420 - Stainless steel sanitary bag dispenser
Bill of material
AV0420AL
Code
AV0420AL
Material
Very short description 1
INDA Towel Holder / Cleenex / Paper Cm13X3 H24
Very short description 2
Hotellerie AV0420 13X3 AL
Article description
INDA ACCESSORIES Hotellerie Towel Holder / Cleenex / Paper Cm13X3 H24 AL
International code
EAN-13:8010359130541
Height
24 cm
Width
13 cm
Depth
3 cm
Weight
0.320 kg
Series
Hotellerie
LINE
Towel Holder / Kleenex / Paper
Model
AV0420
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models