??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV036B - Folding shower seat. Antibacterial
Bill of material
AV036BWZ
Code
AV036BWZ
Material
Material
Brand Description
INDA
Article number
AV036BWZ
Very short description 1
INDA Stools - Seats Cm35X38 H18
Very short description 2
ART.TRASVERSALI INDA AV036B 35X38 White
Article description
INDA ACCESSORIES ART.TRASVERSALI INDA Stools - Seats Cm35X38 H18 White
International code
EAN-13:8033163217505
Article type
Standard article
State
CURRENT
Height
18 cm
Width
35 cm
Depth
38 cm
Weight
1.320 kg
Series
Transversal Article Inda
LINE
Stools
Model
AV036B
Intrastat code
94017900
Pool products
AV036B
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
2D
Download CAD models