??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV033B - Double corner, right mounting
Bill of material
AV033BCR
Code
AV033BCR
Material
BRAND DESCRIPTION
INDA
Article number
AV033BCR
Very short description 1
INDA Basket Cm21X33 H74
Very short description 2
Articoli Trasversali Inda AV033B 21X33 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm21X33 H74 CR
International code
EAN-13:8010359142711
Article type
Standard article
State
OTHER STATUS
Variant characteristic
0
HEIGHT
74 cm
WIDTH
21 cm
DEPTH
33 cm
WEIGHT
1.960 kg
Series
Transversal Article Inda
LINE
Basket
Model
AV033B
Intrastat code
74182000
Description Code Level 1
Left
Finishing structure
Chromo
Pool products
AV033B
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models