??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV033A - Double corner, right mounting
Bill of material
AV033ACR
Code
AV033ACR
Material
Very short description 1
INDA Basket Cm21X33 H74
Very short description 2
Articoli Trasversali Inda AV033A 21X33 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm21X33 H74 CR
International code
EAN-13:8010359142711
Height
74 cm
Width
21 cm
Depth
33 cm
Weight
1.960 kg
Series
Transversal Article Inda
LINE
Basket
Model
AV033A
Intrastat code
74182000
Description Code Level 1
Right
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models