??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV0320 - Double corner
Bill of material
AV0320CR
Code
AV0320CR
Material
Very short description 1
INDA Basket Cm21X21 H38
Very short description 2
Articoli Trasversali Inda AV0320 21X21 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm21X21 H38 CR
International code
EAN-13:8010359142643
Height
38 cm
Width
21 cm
Depth
21 cm
Weight
1.540 kg
Series
Transversal Article Inda
LINE
Basket
Model
AV0320
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models