??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV031A - Corner
Bill of material
AV031ACR
Code
AV031ACR
Material
Very short description 1
INDA Basket Cm22X22 H9
Very short description 2
Hotellerie AV031A 22X22 CR
Article description
INDA ACCESSORIES Hotellerie Basket Cm22X22 H9 CR
International code
EAN-13:8010359142360
Height
9 cm
Width
22 cm
Depth
22 cm
Weight
0.560 kg
Series
Hotellerie
LINE
Basket
Model
AV031A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models