??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
INDA
Description
AV014 - Universal Brushes
Bill of material
AV014BNC
CODE
Material
Quantity
Very short description 1
INDA Toilet Brush Holder Cm9X9 H40
Very short description 2
Article description
International code
EAN-13:8033163500348
HEIGHT
40 cm
WIDTH
9 cm
DEPTH
9 cm
WEIGHT
1.025 kg
Series
MY LOVE
LINE
Toilet Brush Holder
Model
AV014B
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
QNTX
Previews
3D
Dimension
2D
Download CAD models