??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV014 - Universal Brushes
Bill of material
AV014ACR
CODE
AV014ACR
Material
Chrome-plated
Quantity
Very short description 1
INDA Toilet Brush Holder Cm9X9 H40
Very short description 2
MY LOVE AV014A 9X9 Chrome-plated
Article description
INDA ACCESSORIES MY LOVE Toilet Brush Holder Cm9X9 H40 Chrome-plated
International code
EAN-13:8033163500348
Height
40 cm
Width
9 cm
Depth
9 cm
Weight
1.025 kg
Series
MY LOVE
LINE
Toilet Brush Holder
Model
AV014A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Quantity
1,10
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models