??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
191843
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
0.04000 kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
Number of contacts as change-over contact
0
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
0 A
Type of electric connection
Screw connection
Model
Clip-on
Mounting method
Side mounting
Lamp holder
None
Data sheet
Data sheet
Previews
3D
2D
Download CAD models