??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Auto Clamp Unit - Plug
Bill of material
MACU-P-20KN STEEL
Order number
MACU-P-20KN STEEL
Assy No.
CB66784
Material
STEEL
Mass
155 g
L1
65 mm
L2
30 mm
ØH1
29 mm
WAF
WAF.17
T
M20 × 1.5 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model