您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
A6622501.4097
EMUGE-FRANKEN
EMUGE
M/C Tap
Rp
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/rp/aut-a-ms-r.prj},{NB=A6622501.4097},{SHA256=2wgJIjmE5FzortuGrXFoJKpml743mJdoAWazG8WzTYk=},{INAME=A6622501_4097_gen},{NAME=A6622501_4097_gen},{DOC=aut-a-ms-r/a6622501_4097.pdf},{J21=A6622501.4097},{J22=AUT-A-MS-R},{J3=E},{BLD=1},{H3=HSSE},{J6=ZYL01802105},{A1=Rp},{A21=33.249},{A22=1.000},{A24=1},{A3=2.309},{A4=11},{A5=X},{A8=14.5},{B3=100},{C11=ZYL},{C12=21},{C2=0180},{C3=18},{C31=h9},{D2=N},{D7=0.256},{F1=R},{G3=1Gg},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=aut-a-ms-r/a6622501_4097.dxf},{XML=aut-a-ms-r/a6622501_4097.xml},{CSV=aut-a-ms-r/a6622501_4097.csv},{STP=aut-a-ms-r/a6622501_4097_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
AUT-A-MS-R
Bill of material
A6622501.4097
PDF-Download
Documentation drawing
Item.ID
A6622501.4097
A6622501.4097
Item.Name
AUT-A-MS-R
Company Code
E
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HSSE
Connection Code, Machine Side
ZYL01802105
ZYL01802105
Thread Form Type
Rp
Thread Diameter Metric
33.249
33.249
mm
Thread Diameter Inch
1.000
1.000
Inch
Thread Diameter Fractional
1
1
Thread Pitch
2.309
2.309
mm
Threads per Inch
11
11
Thread Tolerance Class
X
X
Wrench Size
14.5
14.5
mm
Overall Length
100
100
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Connection Size, Machine Side
0180
0180
Connection Diameter, Machine Side
18
18
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Flute Helix Hand
N
Weight of Item
0.256
0.256
kg
Cutting Direction
R
Plug Style
1Gg
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
--
Standard of Characteristics
DIN4000-80
Previews
3D
2D
下載CAD模型
生成CAD模型