??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Sikla
Description
Cantilever Bracket AK ss - Cantilever Bracket AK ss
Bill of material
115539
Typ
LOD Level
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Wall plate
134 x 40 x 8 mm
Width
100 mm
Bore
13 x 18 mm
Weight
kg
Packing
10 Stück
Part No.
Bores
Cap
Sortierschlüssel
999
Previews
3D
2D
Download CAD models