目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2107001U
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass push-in fittings for INCH tubes and UNF or NPT thread
AU7 plug male NPT
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_push_in_fittings_for_inch_tubes/au7_plug_male_npt/au7_plug_male_npt.prj},{NB=2107001U},{CODE=2107001U},{REF=AU7},{F=1/8 NPT},{CHINCH=0.118},{CHMM=3},{P=0.24},{L=0.33},{E=0.51},{INFO=Catalogue},{FX=0.40500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Metalwork
Description
AU7 - plug male NPT
Bill of material
2107001U
Code
2107001U
2107001U
Description
AU7
F
1/8 NPT
1/8 NPT
CHINCH
0.118
0.118
Inch
CHMM
3
3
mm
P
0.24
0.24
mm
L
0.33
0.33
mm
E
0.51
0.51
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型