??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
AU Standard - Standard Carriages
Bill of material
AU1213L50
Order number
AU1213L50
Preview
Description
GV3 Standard Carriage
For Use With Slides
MS 12 & NMS 12
Ø Bearing Size
mm
Slide Size
mm
Length
mm
Lubrication Options
Double Row Bearings
Nitrile Sealed Bearings
Controlled Height Bearings
Slide grade
Locking Device
Width
40 mm
Height
7.34 mm
Length
35 mm
Width
30 mm
Length
17 mm
No. of Holes x Thread
4 x M4
Width
0.0 mm
Height
19.00 mm
Height
0 mm
Height
10.1 mm
Height
5.46 mm
Height
1.49 mm
Height
3.8 mm
Ø x Depth
12.5 x 4.8 mm
Weight
0.070 kg
Max Load Capacity DR L1
0 N
Max Load Capacity DR L2
0 N
Max Load Capacity L1
240 N
Max Load Capacity L2
240 N
Product link
Website
Previews
3D
Dimension
2D
Download CAD models