??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
AU Slimline - Slimline Carriages
Bill of material
AU20195L65
Order number
AU20195L65
Preview
Description
GV3 Slimline Carriage
For Use Width...
V 20 & NV 20
Ø Bearing Size
mm
Length
mm
Lubrication Options
Bearing Type
Slide grade
Width
64 mm
Height
10.0 mm
Length
43 mm
Width
50 mm
Length
20 mm
No. of Holes x Thread
4 x M5
Width
59 mm
Height
23.7 mm
Height
11.2 mm
Height
9.2 mm
Height
5.7 mm
Height
2.10 mm
Height
4.5 mm
Ø x Depth
16 x 7 mm
Weight
0.21 kg
Max Load Capacity L1
400 N
Max Load Capacity L2
480 N
Product link
Website
Previews
3D
Dimension
2D
Download CAD models