??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
ATSEC35-Series
Bill of material
HellermannTyton 102-68350
Identification
102-68350
Manufacturer type description
ATSEC35-PA66HIRHS-BK
Length L
0.0 mm
Length L2
15.0 mm
Width (W2)
10.0 mm
Width (W)
0.0 mm
Height (H2)
18.9 mm
Height (H)
0.0 mm
Operating temperature
-40 °C bis +105 °C
Verpackungsinhalt
10000 Stk.
Bundle ∅ max.
80 mm
Bundle ∅ min.
0.0 mm
Blechstärke min.
1.5 mm
Blechstärke max.
4.0 mm
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Black (BK)
Quantity Min.
10000
Country of Origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models