??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
ATS-Series, with arrowhead
Bill of material
HellermannTyton 102-69068
Identification
102-69068
Manufacturer Type Description
ATSBC2KSFT6,5
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
1.7 mm
Length L
39.0 mm
Panel thickness max.
2.3 mm
Number of content units per order unit
1
Minimum order quantity
500
Width (W)
9.0 mm
BETRIEBSTEM46
-40 °C bis +105 °C
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models