??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
ATPM - Antivibrante parabolico troncato
Bill of material
7330587
code
7330587
Modello
ATPM/100x80
A
100 mm
C
80 mm
D
M16
L
47 mm
max static load
400 kg
Materiale
Gomma naturale nera, durezza 60±5 Shore A. Inserto in acciaio zincato.
Previews
Download CAD models
No generation actions are associated with this part