ATE-0000-010
CONTRINEX
Accessories
Sensor tester
Powered by
CAD模型選擇
{contrinex/accessories/sensor_tester/ate_0000_010.prj},{NB=ATE-0000-010},{ORDERNO=600-000-033},{TYPE=ATE-0000-010},{PT=Sensor tester},{S=All},{M=0},{ER=IP 40},{H=0},{SV=0},{O=0},{T=0},{SI=0.000},{SA=0},{TR=0},{OPR=0.000},{FM=0},{SM=0},{FT=0},{SFAS=0},{HS=0.000},{FL=0.000},{CT=0},{TH=0.000},{OP=0},{SSV=24 VDC},{MSSC=100},{OT=PNP, NPN, push-pull},{RBT=LiPo 9V 500 mAh},{BT=>2 hours at 50 mA},{CHT=Universal mobile phone charger},{CEPDF=Conformity_ATE_AAL-010.pdf},{WG=136.0},{ECCN=9030332},{REACH=YES},{ROHS=YES},{CE=Info},{INFO=Product details},{OM=0},{OMPDF=0},{A=8mm / M8},{B=32.4},{C=17.5},{D=M12x1},{E=4.0},{F=17.0},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
CONTRINEX
Description
ATE-0000-010 - Accessories
Bill of material
ATE-0000-010
Part number
600-000-033
600-000-033
Product type
Sensor tester
Sensor type
All
Enclosure rating
IP 40
IP 40
Sensor supply voltage
24 VDC
24 VDC
V
Max. sensor supply current
100
100
mA
Output types
PNP, NPN, push-pull
PNP, NPN, push-pull
Rechargeable battery type
LiPo 9V 500 mAh
LiPo 9V 500 mAh
Battery life
>2 hours at 50 mA
>2 hours at 50 mA
mA
Charger type
Universal mobile phone charger
Universal mobile phone charger
Weight
136.0
136.0
g
Custom tariff number
9030332
9030332
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
下載CAD模型
生成CAD模型