??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
ATBT - Timing Belts with Attachments-T5, T10 Type
Bill of material
ATBT-720T5100-A-P30
Part No.
Type
ATBT
Tooth Profile
Belt Circumference
mm
Enter value for BCL
Belt Circumference
mm
cm
inch
ft
Belt Nominal Width
mm
Belt Width
mm
Attachment Type Selection
P Attachment Mounting Pitch
mm
Enter value for P
P Attachment Mounting Pitch
mm
cm
inch
ft
Pitch
mm
Number of Teeth
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
H
mm
h
mm
L
mm
A
mm
B
10.0 mm
T
mm
d
0.0 mm
G
0.0 mm
F
0 mm
C
mm
D
mm
E
mm
K
mm
N
mm
Previews
3D
Dimension
2D
Download CAD models